Lead Screw Linear Actuator - Round Nuts

Lead Screw Linear Actuators with Round Nuts and NEMA Motors

Round nut lead screw linear actuator assemblies are motor-driven devices that convert rotary motion into linear movement using a threaded lead screw and round nut, factory-integrated with NEMA 08, 11, 14, 17, and 23 motors. Assemblies offer 3 to 11 standard lead screw and nut combinations and are available with screw lengths in inch and metric sizes. Standard and anti-backlash nut options are offered, with optional left- and right-end machining. Permanently fixed screws and motors provide precise factory alignment and compact assembly. These actuators deliver up to 30% more torque, utilize larger bearings for increased thrust capacity and extended service life, and feature hollow-shaft concentricity and preloaded bearings to minimize runout and eliminate axial play.

More About Lead Screw Linear Actuators with Round Nuts and NEMA Motors

Ways to Order

No products found

There are no products matching the selection

Lead Screw Linear Actuators with Round Nuts and NEMA Motors

0 products

Round nut lead screw linear actuator assemblies are motor-driven devices that convert rotary motion into linear movement using a threaded lead screw and round nut, factory-integrated with NEMA 08, 11, 14, 17, and 23 motors. Assemblies offer 3 to 11 standard lead screw and nut combinations and are available with screw lengths in inch and metric sizes. Standard and anti-backlash nut options are offered, with optional left- and right-end machining. Permanently fixed screws and motors provide precise factory alignment and compact assembly. These actuators deliver up to 30% more torque, utilize larger bearings for increased thrust capacity and extended service life, and feature hollow-shaft concentricity and preloaded bearings to minimize runout and eliminate axial play.

  • Designed to function as actuators
  • Feature precision round nut designs for smoother operation
  • Available in inch or metric sizes
  • Offer standard or anti-backlash nut options
  • Include optional left and right end machining
  • Permanently fixed screws and motors for optimal alignment
  • Provide 30% more torque
  • Larger bearings increase thrust capacity and longer life
  • Hollow shaft concentricity minimizes screw runout
  • Preload on bearings eliminates axial play