Flanged Sleeve Bearings
Flanged sleeve bearings integrate a standard bushing with a projecting rim and thrust washer to ensure secure mounting in confined spaces, thus reducing part counts for linear motion applications. The flange acts as a built-in shoulder for positioning, retention, and light axial support, making these bearings useful where compact installation and controlled placement are important. These American made flanged bushings support linear, rotary, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner along the inner diameter. The liner provides low-friction, maintenance-free performance while helping dampen vibration for smooth, quiet operation in demanding environments with dirt, heat, shock, or continuous vibration. Shell material options include standard aluminum and FDA-compliant stainless steel. FrelonGOLD® is the standard liner for general-purpose use, with optional liner materials available for specialized applications. The sleeve bearing lineup includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.
Ways to Order
Flanged Sleeve Bearings
Flanged sleeve bearings integrate a standard bushing with a projecting rim and thrust washer to ensure secure mounting in confined spaces, thus reducing part counts for linear motion applications. The flange acts as a built-in shoulder for positioning, retention, and light axial support, making these bearings useful where compact installation and controlled placement are important. These flanged bushings support linear, rotary, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner along the inner diameter. The liner provides low-friction, maintenance-free performance while helping dampen vibration for smooth, quiet operation in demanding environments with dirt, heat, shock, or continuous vibration. Shell material options include standard aluminum and FDA-compliant stainless steel. FrelonGOLD® is the standard liner for general-purpose use, with optional liner materials available for specialized applications. The sleeve bearing lineup includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.
- Shell material options include aluminum and FDA compliant stainless steel.
- The FrelonGold® liner provides vibration damping along with lubrication
- Optional liners include Frelon®J for corrosive environments + Frelon®W for FDA compliance
- Static Load Capacities up to 31,000 lb (137 kN)
- Bushing ID sizes: 4.76 mm (0.19 in) to 76.2 mm (3 in)
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.