Plain Linear Bearing - EconoGlide IBMN25-01 25mm Open

EconoGlide open plain linear bearing with a 25mm ID, designed as a low-cost alternative to popular polymer-lined linear bearings for cleaner applications and easy-access machinery. Encased in an anodized aluminum shell, this standard-sized bearing uses a self-lubricating, injection-molded Frelon® IM liner made from grease-impregnated polymer material for smooth, quiet, maintenance-free motion without added lubrication. The open shell provides clearance for rail-supported round shafts and round profiled linear rails, while the liner helps damp vibration and move dust away from the shaft surface.

  • Metric Series Open
  • Max Static Load: 25,375 N
  • Anodized aluminum shell (optional stainless steel)
  • Frelon IM Liner: grease impregnated polymer material
  • Temperature Rating: -58ºF/+194ºF (-50ºC/+90ºC)
  • Vibration Damping: Ensures smooth and quiet operation
  • Straight outer diameter
  • Channels on the inner diameter funnel dust away from the shaft surface

3D Models

TypeFileFormatLink
cadIBMN25-01.stepSTEP AP214Download
cadIBMN25-01.x_tSolidWorks >=2006Download
$40.15
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.095 lbs40 mm58 mm40 mm
EconoGlide Plain Linear Bearings
EconoGlide Plain Linear Bearings
EconoGlide Plain Linear Bearings
EconoGlide Plain Linear Bearings

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
EconoGlide™ Plain Bearings: A Cost-Effective: Maintenance-Free Alternative to Linear Ball Bearings
blogOpen Link