Open Linear Plain Bearing Pillow Block

Closed Plain Linear Bearing Pillow Blocks

Closed Plain Linear Bearing Pillow Blocks combining self-lubricating Simplicity® Plain Linear Bearings with a self-aligning aluminum housing (stainless steel shells available), featuring a standard FrelonGOLD® bearing liner that excels in dirty, high-temperature environments, with optional Frelon®J liner for corrosive chemical settings or Frelon®W liner for FDA compliance. Available in inch and metric sizes, with inner diameters from 0.25 in (6.35 mm) to 2 in (50.8 mm), these pillow blocks support static load capacities up to 25,000 lb (111,000 N). They offer standard self-alignment in all directions for easy installation, and allow customization with standard ID running clearance (0.0005" per side) for precision or compensated ID running clearance (0.0015" per side) for looser fits.

More About Closed Plain Linear Bearing Pillow Blocks

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video

Closed Plain Linear Bearing Pillow Blocks

36 products
Close filters
36 products

No products found

There are no products matching the selection

Closed Plain Linear Bearing Pillow Blocks

36 products

Closed Plain Linear Bearing Pillow Blocks combining self-lubricating Simplicity® Plain Linear Bearings with a self-aligning aluminum housing (stainless steel shells available), featuring a standard FrelonGOLD® bearing liner that excels in dirty, high-temperature environments, with optional Frelon®J liner for corrosive chemical settings or Frelon®W liner for FDA compliance. Available in inch and metric sizes, with inner diameters from 0.25 in (6.35 mm) to 2 in (50.8 mm), these pillow blocks support static load capacities up to 25,000 lb (111,000 N). They offer standard self-alignment in all directions for easy installation, and allow customization with standard ID running clearance (0.0005" per side) for precision or compensated ID running clearance (0.0015" per side) for looser fits.