Linear Bearing - Closed - Inch Series FL

Plain Linear Bearings - Closed

Closed-shell plain linear bearings from the Simplicity® line feature a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh environments, handling extreme temperatures from -400°F to +400°F (-240°C to 204°C) and resisting dirt, shock, and vibration. Available in inch (3/16" to 4"), ISO metric (5 mm to 80 mm), and JIS sizes, they are designed for end-supported shafting, with static load capacities up to 166,000 lb (740 kN) and speeds up to 8 m/s (315 in/s). Options include aluminum or stainless steel shells, precision or compensated running clearances (0.0005" or 0.0015" per side), and standard or self-aligning ODs to accommodate misalignment. Interchangeable with many linear ball bearings and some bronze bushings, they are well suited for heavy-load applications involving linear, rotational, or oscillating motion.

More About Plain Linear Bearings - Closed

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
238 products
Plain linear bearing, self-aligning, closed, with a 12mm compensated ID that provides a 0.0015" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$22.15
Plain linear bearing, self-aligning, closed, with a 16mm compensated ID that provides a 0.0015" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$24.70
Plain linear bearing, self-aligning, closed, with an 8mm compensated ID that provides a 0.0015" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$19.17
Plain linear bearing, self-aligning, closed, with an 80mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$442.22
Plain linear bearing, self-aligning, closed, with a 50mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$172.71
Plain linear bearing, self-aligning, closed, with a 30mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$86.16
Plain linear bearing, self-aligning, closed, with a 60mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$291.85
Plain linear bearing, self-aligning, closed, with a 40mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell, this bearing can pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between parallel shafts. It..
$98.84
Plain linear bearing, self-aligning, closed, with a 20mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell, this bearing can pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between parallel shafts. It..
$25.22
Plain linear bearing, self-aligning, closed, with a 16mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$24.70
Plain linear bearing, self-aligning, closed, with a 25mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between..
$48.54
Plain linear bearing, self-aligning, closed, with a 12mm precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell, this bearing can pivot slightly within a pre-existing housing or bore to accommodate angular misalignment between parallel shafts. It features..
$22.15
Plain linear bearing, closed, with a 60mm precision ID (inner diameter) that provides a 0.0005" running clearance per side on matching round shafts. Encased in a standard cylindrical anodized aluminum shell, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh..
$221.11
Plain linear bearing, closed, with a 50mm precision ID (inner diameter) that provides a 0.0005" running clearance per side on matching round shafts. Encased in a standard cylindrical anodized aluminum shell, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh..
$130.84
Plain linear bearing, closed, with a 4" compensated ID that provides a 0.0015" running clearance per side on matching round shafts. Encased in a standard cylindrical anodized aluminum shell, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh environments where..
$566.07
Plain linear bearing, closed, with a 2.5" compensated ID that provides a 0.0015" running clearance per side on matching round shafts. Encased in a standard cylindrical anodized aluminum shell, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh environments where..
$221.11
Plain linear bearing, closed, with a 1.25" compensated ID (inner diameter) that provides a 0.0015" running clearance per side on matching round shafts. Encased in a standard cylindrical anodized aluminum shell, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh..
$65.27
Plain linear bearing, self-aligning, closed, with a 1.5" compensated ID (inner diameter) that provides a 0.0015" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell that helps with self-alignment, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational,..
$82.36
Plain linear bearing, self-aligning, closed, with a 1" compensated ID (inner diameter) that provides a 0.0015" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell that realigns when there is a slight misalignment between parallel shafts, this bearing features a bonded Simplicity® self-lubricating..
$50.49
Plain linear bearing, self-aligning, closed, with a 4" precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell, this bearing can pivot slightly within its housing to accommodate angular misalignment between parallel shafts. It features a bonded Simplicity®..
$735.89
238 products

Plain Linear Bearings - Closed

238 products

Closed-shell plain linear bearings from the Simplicity® line feature a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh environments, handling extreme temperatures from -400°F to +400°F (-240°C to 204°C) and resisting dirt, shock, and vibration. Available in inch (3/16" to 4"), ISO metric (5 mm to 80 mm), and JIS sizes, they are designed for end-supported shafting, with static load capacities up to 166,000 lb (740 kN) and speeds up to 8 m/s (315 in/s). Options include aluminum or stainless steel shells, precision or compensated running clearances (0.0005" or 0.0015" per side), and standard or self-aligning ODs to accommodate misalignment. Interchangeable with many linear ball bearings and some bronze bushings, they are well suited for heavy-load applications involving linear, rotational, or oscillating motion.

They offer oil-free operation, vibration damping for smooth and quiet motion, and seal options (nitrile, urethane, viton for ½” ID or 20mm and up). Optional external lubrication and various mounting options, such as O-ring and retaining ring grooves, enhance their versatility. 

  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • This translates to ID sizes: 4.76 mm (0.19 in) to 101.6 mm (4 in)
  • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)
  • Static Load Capacities up to 166,000 lb (740 kN)
  • Maximum Speed: Up to 8 m/s (315 in/s);
  • Shell Material: Anodized aluminum; optional stainless steel shells
  • Self-Lubricating: Provides oil-free operation
  • FrelonGold® liner (optional corrosive chemical-resistant Frelon® J or FDA-compliant Frelon® W)
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation
  • Designed for use with end-supported shafting or linear rail supported shafts
  • Interchangeable with linear ball bearings and some bronze bushings
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
  • Options for standard/straight OD or self-aligning/spherical OD to prevent binding

View the full product features page for plain linear bearings