Linear Bearing - Closed - Inch Series FL

Plain Linear Bearings - Closed

Closed-shell plain linear bearings from the Simplicity® line feature a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh environments, handling extreme temperatures from -400°F to +400°F (-240°C to 204°C) and resisting dirt, shock, and vibration. Available in inch (3/16" to 4"), ISO metric (5 mm to 80 mm), and JIS sizes, they are designed for end-supported shafting, with static load capacities up to 166,000 lb (740 kN) and speeds up to 8 m/s (315 in/s). Options include aluminum or stainless steel shells, precision or compensated running clearances (0.0005" or 0.0015" per side), and standard or self-aligning ODs to accommodate misalignment. Interchangeable with many linear ball bearings and some bronze bushings, they are well suited for heavy-load applications involving linear, rotational, or oscillating motion.

More About Plain Linear Bearings - Closed

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
238 products
JIS plain linear bearing, self-aligning, closed, 50mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$168.79
JIS plain linear bearing, self-aligning, closed, 40mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$97.99
JIS plain linear bearing, self-aligning, closed, 35mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$96.58
JIS plain linear bearing, self-aligning, closed, 30mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$84.20
JIS plain linear bearing, self-aligning, closed, 13mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$26.97
Plain linear bearing, self-aligning, closed, with a 150mm JIS precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), it is encased in a crowned outer diameter, cylindrical, green-anodized aluminum shell. The crown creates..
$1,563.30
JIS plain linear bearing, self-aligning, closed, 120mm precision ID that provides a 0.0005" running clearance per side for more play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates a curved contact surface..
$1,010.47
JIS plain linear bearing, self-aligning, closed, 12mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$24.19
JIS plain linear bearing, self-aligning, closed, 100mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$730.24
JIS plain linear bearing, self-aligning, closed, 10mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$23.20
Closed shell plain linear bearing with a JIS 50mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$130.84
JIS plain linear bearing, self-aligning, closed, 6mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates..
$20.94
Closed shell plain linear bearing with a JIS 60mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$221.11
Closed shell plain linear bearing with a JIS 80mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$442.23
Closed shell plain linear bearing with a JIS 30mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$65.27
Closed shell plain linear bearing with a JIS 38mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$80.86
Closed shell plain linear bearing with a JIS 40mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$75.96
Closed shell plain linear bearing with a JIS 20mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$21.00
Closed shell plain linear bearing with a JIS 150mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$1,122.10
Closed shell plain linear bearing with a JIS 16mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$20.59

Plain Linear Bearings - Closed

238 products

Closed-shell plain linear bearings from the Simplicity® line feature a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh environments, handling extreme temperatures from -400°F to +400°F (-240°C to 204°C) and resisting dirt, shock, and vibration. Available in inch (3/16" to 4"), ISO metric (5 mm to 80 mm), and JIS sizes, they are designed for end-supported shafting, with static load capacities up to 166,000 lb (740 kN) and speeds up to 8 m/s (315 in/s). Options include aluminum or stainless steel shells, precision or compensated running clearances (0.0005" or 0.0015" per side), and standard or self-aligning ODs to accommodate misalignment. Interchangeable with many linear ball bearings and some bronze bushings, they are well suited for heavy-load applications involving linear, rotational, or oscillating motion.

They offer oil-free operation, vibration damping for smooth and quiet motion, and seal options (nitrile, urethane, viton for ½” ID or 20mm and up). Optional external lubrication and various mounting options, such as O-ring and retaining ring grooves, enhance their versatility. 

  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • This translates to ID sizes: 4.76 mm (0.19 in) to 101.6 mm (4 in)
  • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)
  • Static Load Capacities up to 166,000 lb (740 kN)
  • Maximum Speed: Up to 8 m/s (315 in/s);
  • Shell Material: Anodized aluminum; optional stainless steel shells
  • Self-Lubricating: Provides oil-free operation
  • FrelonGold® liner (optional corrosive chemical-resistant Frelon® J or FDA-compliant Frelon® W)
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation
  • Designed for use with end-supported shafting or linear rail supported shafts
  • Interchangeable with linear ball bearings and some bronze bushings
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
  • Options for standard/straight OD or self-aligning/spherical OD to prevent binding

View the full product features page for plain linear bearings