Miniature Ball Screw Assemblies & Actuators

Ball Screw Assemblies Including Miniature Linear Actuators

Miniature ball screw assemblies consist of a compact screw shaft and matching nut with precision helical grooves that recirculate ball bearings, converting rotary motion into smooth, low-friction linear motion. Designed for small-scale automation, positioning, and motion control applications, these assemblies are available with 1 mm, 2 mm, and 2.5 mm lead sizes and screw diameters of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy, consistency, and reliable travel, with flanged nut and cylindrical nut configurations available to support different mounting requirements. Compared with lead screws, miniature ball screws require less than one-third the torque, making rotary-to-linear motion transfer easier and more efficient in compact systems. They are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes, giving designers flexible options for integrating precise linear motion into space-constrained assemblies.

More About Ball Screw Assemblies Including Miniature Linear Actuators

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
128 products
Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm. A specialized component of the miniature metric ball..
$257.21
Ball screw actuator with an 8mm screw diameter, 1mm lead, 250mm length, cylindrical nut, and NEMA 14 motor. The compact assembly supports static axial loads up to 2.144kN and is supplied pre-assembled. No preload is standard; preload is available for greater precision. Standard and custom screw-end journal machining is available,..
$268.98
Miniature ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. The assembly is delivered fully constructed. Part of the miniature metric ball screw collection. Diameter: 8 mm; Lead:..
$257.21
Small Ball Screw Linear Actuator with a NEMA 14 motor and a Cylindrical Nut in which small ball bearings roll along the screw's helical grooves. The ball screw has a diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly is delivered fully constructed. Diameter: 6..
$268.98
Miniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces. Part of the miniature metric..
$257.21
Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 6mm, a lead of 1mm and a length of 250mm. This is part of the miniature metric ball screw series and includes a NEMA 11 motor. This assembly excels in applications requiring precise, compact, and efficient linear motion...
$291.04
Miniature Ball Screw Linear Actuator with a Cylindrical Nut, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This assembly includes a NEMA 11 motor, and features a cylindrical-style nut for a more streamlined design. This unit stands out with its multi-liner ball return system..
$279.27
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length. This is a key part of our miniature metric ball screw motor series. Ideal for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility..
$296.40
128 products

Ball Screw Assemblies Including Miniature Linear Actuators

128 products

Miniature ball screw assemblies consist of a compact screw shaft and matching nut with precision helical grooves that recirculate ball bearings, converting rotary motion into smooth, low-friction linear motion. Designed for small-scale automation, positioning, and motion control applications, these assemblies are available with 1 mm, 2 mm, and 2.5 mm lead sizes and screw diameters of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy, consistency, and reliable travel, with flanged nut and cylindrical nut configurations available to support different mounting requirements. Compared with lead screws, miniature ball screws require less than one-third the torque, making rotary-to-linear motion transfer easier and more efficient in compact systems. They are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes, giving designers flexible options for integrating precise linear motion into space-constrained assemblies.