Miniature Ball Screw Assemblies & Actuators

Ball Screw Assemblies Including Miniature Linear Actuators

Miniature ball screw assemblies consist of a compact screw shaft and matching nut with precision helical grooves that recirculate ball bearings, converting rotary motion into smooth, low-friction linear motion. Designed for small-scale automation, positioning, and motion control applications, these assemblies are available with 1 mm, 2 mm, and 2.5 mm lead sizes and screw diameters of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy, consistency, and reliable travel, with flanged nut and cylindrical nut configurations available to support different mounting requirements. Compared with lead screws, miniature ball screws require less than one-third the torque, making rotary-to-linear motion transfer easier and more efficient in compact systems. They are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes, giving designers flexible options for integrating precise linear motion into space-constrained assemblies.

More About Ball Screw Assemblies Including Miniature Linear Actuators

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
128 products
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 1mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 4mm diameter, 1mm lead, 60mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 2mm lead, 90mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 1mm lead, 90mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 12mm diameter, 2mm lead, 240mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 10mm diameter, 2mm lead, 150mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 5mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 12mm diameter, 2mm lead, 160mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 5mm lead, 160mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 10mm diameter, 2mm lead, 200mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 2mm lead, 160mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 2mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 1mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 2mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 1mm lead, 160mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 2mm lead, 100mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 1mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 4mm diameter, 1mm lead, 100mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 1mm lead, 100mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 4mm diameter, 1mm lead, 80mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..

Ball Screw Assemblies Including Miniature Linear Actuators

128 products

Miniature ball screw assemblies consist of a compact screw shaft and matching nut with precision helical grooves that recirculate ball bearings, converting rotary motion into smooth, low-friction linear motion. Designed for small-scale automation, positioning, and motion control applications, these assemblies are available with 1 mm, 2 mm, and 2.5 mm lead sizes and screw diameters of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy, consistency, and reliable travel, with flanged nut and cylindrical nut configurations available to support different mounting requirements. Compared with lead screws, miniature ball screws require less than one-third the torque, making rotary-to-linear motion transfer easier and more efficient in compact systems. They are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes, giving designers flexible options for integrating precise linear motion into space-constrained assemblies.