Ball Screw Assembly 8mmx2mmx150mm Flanged Nut BSR0802ATXR-0150-RSN-NNN-NNN-N
Ball Screw Assembly with a Flanged Nut, made in the USA with an 8mm screw diameter, a 2mm lead and a 150mm length. This model, designed for compact applications, features a flange nut to the right that simplifies both installation and removal. The flanged nut is engineered for easy attachment to plates or blocks using bolts or screws through the pre-drilled holes, enhancing the assembly's reliability and performance.
- Size: 8mm diameter x 2mm lead
- Standard, no preload, ensuring minimal backlash clearance up to 0.05mm MAX
- Static axial load capacity: up to 2.144 kN (482 lb.)
- Features a multi-liner ball return system for smooth operation
- Polymer wipers at both ends of the nut to prevent debris ingress
- Available in standard and special machined journals (Fixed or Floating)
- Options for fixed and floating end blocks to suit various mounting requirements
- Supplied as assembled units for immediate use; unassembled versions available upon request
- Custom ball screw designs available to meet unique application needs
