Ball Screw Assembly - Cylindrical Nut BSR08025T7R-0150-CNS-NNN-NNN-N 8mmx2.5mmx150mm

  • Max Static Load: 1,700 N
  • Max Dynamic Load: 1,320 N
  • Accuracy Grade: Grade 7
  • Backlash: Standard, 0.05 mm max
  • Screw Length: 150 mm
Miniature ball screw assembly, 8mm diameter, 2.5mm lead, 150mm length — delivering faster travel per revolution while maintaining precision in a compact form factor.

Lengths:

150 mm 250 mm
$134.15
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
Cylindrical ball nut dimension drawing: nut outside diameter, nut length, keyway length and keyway size
Ød1Ød2PhDwØDL
7.95 mm7.07 mm2.5 mm1.2 mm16 mm26 mm
L1L2M x RScrew LengthApprox. Weight
10 mm4.8 mm3 x 2.0 mm150 mm0.3 lbs

*For complete dimensions see tab

News & Blogs

Miniature Ball Screws Available
blogOpen Link
Cylindrical ball screw nut assemblies from PBC Linear in various sizes: Ø10 x 2, Ø8 x 2.5, Ø8 x 2, Ø8 x 1, Ø6 x 2, and Ø6 x 1.
The dimensions of cylindrical ball screw nuts offered from PBC Linear.
Dia. x Lead
mm
ØD
mm
L
mm
L1
mm
L2
mm
M x R (P9)
mm
6 x 1121582.42 x 1.2
6 x 2121782.42 x 1.2
8 x 1141683.42 x 1.2
8 x 2141682.12 x 1.2
8 x 2.51626104.83 x 2
10 x 21828105.33 x 1.2
Dia. x Lead
mm
Static
Coa(kN)
Dynamic
Ca(kN)
6 x 1 0.97 0.74
6 x 2 1.14 1.05
8 x 1 1.34 0.90
8 x 2 1.70 1.32
8 x 2.5 1.70 1.32
10 x 2 2.18 1.49
Dia. x Lead
mm
Screw OD
d1 (mm)
Screw Root Ø
d2 (mm)
Lead
Ph (mm)
Ball Diameter
Dw (mm)
Starts x Circuits
6 x 15.955.3710.81 x 3
6 x 25.955.1321.21 x 3
8 x 17.957.2910.81 x 4
8 x 27.957.0821.21 x 3
8 x 2.57.957.072.51.21 x 3
10 x 29.959.0921.21 x 3

The static and dynamic load ratings of PBC Linear ball screws were determined by the ISO 3408 standard calculations.
The dynamic load rating, Ca, is the load at which 90% of properly lubricated identical ball screws will reach 1 x 106 revolutions.
The static load rating, Coa, is an axial static load which will produce a permanent deformation at contact points of the steel balls to ball grooves equal to 0.01% of the ball diameter.

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

Customers also purchased