Adjustable Linear Ball Bearings
Adjustable Linear Ball Bearings have a slit down the side which provides just enough give and take for working with inexactly machined shafts or for parallel shafts that aren't perfectly aligned.
- Inch, metric and JIS sizing options
- Size interchangeable with industry
Ways to Order
Adjustable Linear Ball Bearings have a slit down the side which provides just enough give and take for working with inexactly machined shafts or for parallel shafts that aren't perfectly aligned.
- Inch, metric and JIS sizing options
- Size interchangeable with industry standards and with Simplicity series
- Double Seals included– standard, no additional cost
- ID sizes: 0.5 in to 2 in or 12 mm to 50 mm
- Static Load Capacities up to 1,700 lb (7,900 N)
- Dynamic Load Capacities up to 850 lb (3,800 N)
- Low coefficient of friction
- Heat treated alloy steel shell
- Resin retainer for reduced noise
Recently Viewed Products
Exclusive section that stores the history of product views
- Choosing a selection results in a full page refresh.
- Opens in a new window.