Linear Shafting for Maximum Performance

Linear Shafting for Maximum Performance

Engineered for Maximum Linear Bearing Performance

Any application that requires linear motion requires linear shafting. While many consider it a commodity or “just a part of the package”, it is in reality as critical a component as the bearing itself. This is why PBC Linear shafting is meticulously designed to complement high-performance bearing technology ensuring prolonged life, minimal maintenance, and dependable linear motion. Available in Carbon Steel, 300 Series Stainless Steel, 440 & 420 Series Stainless Steel and Ceramic Coated Aluminum, these shafts cater to a diverse array of application environments. PBC Linear is proud to offer the shortest lead times on the market thanks to PBC Linear manufacturing facilities located in Illinois, USA.

  • Available in both inch and metric sizes
  • Offered as standard lengths and cut-to-length
  • Bar stock and pre-drilled options
  • End-joinable for longer travel lengths
  • Shaft support available in both full length and end support blocks
  • Custom end machining available
  • Standard cut to customer-specified length tolerances of:

Pillow Blocks Selection: 3 Pillow Block Types
Engineered For Maximum Performance Image

The Ultimate Alliance in Shaft & Bearing Technology

Simplicity 60 Plus Shafting, composed of 1060 Carbon Steel, has a surface finish optimized to not only promote the self-lubricating performance of Frelon-lined bearings but also to retain lubrication for traditional linear ball bearings. Co-engineered to create unique, high-performance linear motion that drives the most sophisticated and demanding industry applications, PBC Linear offers one-stop shopping for your shaft & bearing needs.

Linear Shaft Materials for Every Application

Offering shafting intended for linear plain and ball bearings, PBC Linear has guide shafts for a range of application environments and project budgets.

Material Bearing Compatibility Environments Cost Surface Finish Diameter Tolerance Hardness Corrosion Resistant Nonmagnetic
1060 Carbon Steel Plain Bearings
Ball Bearings
General industrial $ 8-12 RMS Class L (Standard) RC60 No No
Ceramic Coated Hard Anodized Finish Aluminum Plain Bearings Vibration resistant and contaminants will not stick. Good for weld splatter & paint. $$ 8-12 RMS Class L
*Reference specific sizing in product catalog
RC70 Yes Yes
300 Series Stainless Steel
*Available Upon Request
Plain Bearings
(Frelon J or W Bearing Liners)
Excels in harsh environments such as clean rooms, wash-down equipment, & material handling $$$$ 8-12 RMS Class L
(Standard)
RC30 Extremely Yes Yes
440 Series Stainless Steel Plain Bearings Ball Bearings Superior for wear resistance, corrosion resistance and hardness. $$$ 8-12 RMS Class L
(Standard)
RC50 Yes No
420 Series Stainless Steel* Plain Bearings Ball Bearings Superior for wear resistance, corrosion resistance and hardness. $$$$ 8-12 RMS Class L
(Standard)
RC50 Yes No

*420 Stainless Steel
NOW Available as a Standard Material Option

420 Stainless Steel offers extreme impact resistance and while not as corrosive resistant as 440, 420 provides superior toughness than 440. The addition of a second series of Stainless Steel also helps to ensure short lead times for our customers by providing a similar alternative to our existing Stainless Steel offering. Available in both inch and metric sizes as well as solid and pre-drilled.

Stainless Steel Linear Shafts
Linear Shaft Support Ends
Steel Shaft End Blocks

Guide Shaft Support Blocks

Shaft support blocks are versatile components suitable for both end and intermittent support of shafts. Available in both aluminum and steel, these blocks are compatible with all types of shafts & bearings. They are ideally used in applications where deflection between supports is negligible. Compatible with shaft diameters from ¼” to 2”, shaft support blocks provide less downtime with their instant bolt-down installation.

One-Stop Shopping for your Entire Linear Shaft System

Consolidate purchasing by obtaining all your linear shaft accessories from one supplier. PBC Linear offers shaft support blocks, support rails and custom machining of our linear guide shafts.

Linear Shafting Support Rails Image
LOW-Support-Rail

Linear Shafting Support Rails

For applications that require full-length support to accommodate higher loads, PBC Linear offers linear shafting support rails. The support rails help to eliminate binding that is caused by sag or shaft deflection. Linear shafting support rails are offered solid and pre-drilled in either low or standard or height profiles.

Custom Machining Options

PBC Linear is equipped to offer drilling of a variety of radial holes and tapped if needed. Guide shafts can be supplied with flats, keyways, and reduced diameters. Explore our full custom machining options here. For specific prices, send your drawing or technical description to quotes@pbclinear.com.

Why PBC Linear Guide Shafts?

The guide shaft provides the inner raceway from which the bearing transfers any variation. What complicates selecting the best guide shaft is the fact that not all shafting is created equal. This closer inspection of the leading linear shafting available has revealed three critical areas that differentiate the best guide shafts.

  • Dimensional tolerances
  • Surface finish 
  • Hardness and depth of hardness 
Linear Shaft End Boring

Learn More About Our Linear Shafts & Supports

Dimensional Tolerances

Consistent dimensional tolerances along the entire length of a guide shaft are critical for consistent bearing operation. Any variances will be transferred through the bearing producing inconsistent results in the entire assembly. PBC Linear Shafting is produced through a process developed and refined to deliver the highest levels of repeatability in dimensional tolerances. The result is a guide shaft that supplies greater uniformity of load distribution through the bearing, improved system accuracy, and increased bearing life. Rolling element bearings have an increased life expectancy due to a greater normalization of load distribution. Plain bearings experience less friction resistance and decreased binding occurrences due to a more consistent contact interface with the guide shaft.

Benefits Include:

  • Improved System Accuracy: The precise dimensional tolerances ensure consistent bearing operation throughout the shaft, leading to higher accuracy and precision in the entire assembly. This consistency is crucial for applications requiring high levels of precision and reliability.
  • Increased Bearing Life: Uniform load distribution achieved through consistent dimensional tolerances significantly extends the life expectancy of bearings. This is particularly beneficial for rolling element bearings, where normalized load distribution reduces wear and tear, leading to longer operational life and reduced maintenance costs.


Surface Finish

Surface finish is a key factor in bearing performance, affecting areas such as cleanliness, load, life, and coefficient of friction. All Linear Shafting is ground and polished within a consistent surface finish range resulting in a higher level of predictable performance and lubrication retention for linear bearings.

Benefits Include:

  • Increased Range: A decreased amount of wear particulate being generated by the bearing-shaft interface in operation. This minimized particulate generation increases the range of applications (especially in clean rooms) where it can be used.
  • Reduce Drag: The polishing process removes microscopic peaks from the shaft surface resulting in a consistently smooth surface reducing drag (friction) and wear on the bearing components.


Hardness

PBC Linear guide shafts are surface hardened to increase their resistance to deflection and damage due to point loading or line contact of rolling element bearings. It also increases the wear capabilities of the material, extending the life of any bearing-shaft assembly by holding acceptable operational tolerances for a longer time. PBC Linear provides the most consistent surface hardness and depth of hardness across a range of sizes as compared to our competitors.

Benefits Include:

  • Increased Resistance to Deflection and Damage: The surface hardening significantly enhances the shaft's resistance to deflection and damage, particularly from point loading or line contact of rolling element bearings. This increased durability is essential for maintaining the integrity and performance of the shaft under high loads or in demanding applications.
  • Extended Wear Capabilities: The hardening process improves the material's wear capabilities, which directly contributes to the longevity of the bearing-shaft assembly. By maintaining operational tolerances for a longer period, the assembly can achieve prolonged service life, reducing the need for frequent replacements or maintenance.
‹ ›
Cite This Page

Source: PBC Linear - “Linear Shafting for Maximum Performance”
https://pbclinear.com/blogs/blog/linear-shafting-for-maximum-performance
Last updated: November 2025