Linear Shaft on Rail - Ceramic-Coated Aluminum SRAM20CC-0900-SL Diameter: 20mm Length: 900mm
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 20mm diameter and 900mm length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the shaft itself is not drilled or tapped. The ceramic coating provides exceptional hardness and increased corrosion resistance.
- Larger Shaft Diameter: 20 mm for enhanced strength and load support.
- Rail Length: 900 mm provides extensive travel for broad-range linear motion needs.
- Mounting Hole Diameter: 6 mm, coupled with a 75 mm hole position Y, for versatile mounting options.
- Delivers exceptional load-carrying capabilities with full-length rail support.
- Instant bolt-down installation process for immediate use in various setups.
- Fully compatible with Simplicity FrelonGOLD® bearings, ensuring a high-performance linear motion system.
- Ideal for applications such as material handling, industrial automation, and large-scale machinery.
