Linear Shaft on Rail - Ceramic-Coated Aluminum SRAM20CC-0600-SL Diameter: 20mm Length: 600mm
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 20mm diameter and 600mm length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the shaft itself is not drilled or tapped. The ceramic coating provides exceptional hardness and increased corrosion resistance.
| Part Number | SRAM20CC-0600-SL |
|---|---|
| Diameter | 20mm |
| Material | Ceramic Coated Aluminum Shaft - Aluminum Alloy Support Rail |
| Length | 0600mm |
| Pre-Drilled | Linear Rail is Pre-Drilled for Mounting - Shaft is not Drilled nor Tapped |
| Type | Specified Length |
