Pre-Drilled Linear Shaft - Stainless Steel - NIPDM30SS-1000-SL Diameter: 30mm Length: 1000mm

Pre-Drilled Linear Shaft of 440 Stainless Steel with a 30mm diameter and 1,000mm length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for Simplicity® self-lubricating plain bearings and linear ball bearings.

  • Holes are spaced 200mm apart and start 100mm from the end
  • Length tolerance: +/- 0.8mm
$477.97
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
12.48 lbs0 in39.37 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link