Pre-Drilled Linear Shaft of 440C Stainless Steel NIPDM30SS-0300-SL Diameter: 30mm Length: 300mm

Pre-drilled linear shaft of 440C stainless steel, 30mm diameter, 300mm length. The round shaft features RC 50 Plus™ hardness, Class L diameter tolerance, and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. Mounting holes are spaced 200mm center to center, with the first hole centered 100mm from the shaft end. This shaft is not tapped, which means it has no internally threaded hole at either end. Made in the USA by PBC Linear®. Use the Custom button to request end tapping, a custom length, or other shaft modifications

  • Pre-drilled round 440C stainless steel linear shaft
  • 30mm diameter and 300mm length
  • RC 50 Plus™ hardened running surface
  • Class L diameter tolerance for controlled bearing fit
  • Mounting holes spaced 200mm (approximately 8") center to center
  • First mounting hole centered 100mm (approximately 4") from the shaft end
  • Not tapped, with no internally threaded hole at either shaft end
  • Optimized for Simplicity® plain linear bearings and linear ball bearings
  • Use the Custom button for end tapping, custom lengths, or other modifications
  • Length tolerance: ±0.8mm
  • Made in the USA by PBC Linear®

Available Lengths:

$143.39
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
3.74 lbs0 in11.81 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased