Pre-Drilled Linear Shaft - Carbon Steel - NIPDM20-0300-SL Diameter: 20mm Length: 300mm
Pre-Drilled Linear Shaft of 1060 Carbon Steel with a 20mm diameter and 300mm length, rated Class L for top-tier precision tolerance and standards compliance, and featuring Simplicity® RC 60 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for Simplicity® self-lubricating plain bearings, linear ball bearings, and roller bearing pillow blocks.
- Simplicity® RC 60 Plus Case Hardened™ Steel Shafting
- Holes are 150mm apart and start 75mm from the end
-
Not Tapped - Click Configure CAD & Quote below for tapping and custom lengths
- Length tolerance: +/- 0.8mm
Available Lengths:
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | NIPDM20-0300-SL.x_t | SolidWorks >=2006 | Download |
