Carbon Steel Linear Shafts
Ways to Order
Carbon steel linear shafts are round, case-hardened steel shafts that provide the running surface for round linear bearings. PBC Linear carbon steel shafting is made from 1060 steel with RC60 Plus™ surface hardness of 60+ HRC, Class L diameter tolerance, and an 8–12 RMS surface finish. This hardened, smooth bearing surface is designed for Simplicity® FrelonGOLD® plain bearings, linear ball bearings, and roller bearings.
Available in inch and metric sizes as either solid round shafting or pre-drilled shafting for easier mounting, the product families include NIL inch solid shafts, NIPDL inch pre-drilled shafts, NIM metric solid shafts, and NIPDM metric pre-drilled shafts. Custom lengths, end tapping, and non-standard hole spacing are available through Configure Custom Features on individual product pages.
Case-hardened 1060 carbon steel provides a hard, economical bearing raceway for linear motion systems where corrosion resistance is not the primary requirement. For wet, chemical, washdown, or other corrosive environments, consider case-hardened stainless steel or ceramic-coated aluminum shafting instead. 316 stainless steel shafting is intended for use with Frelon J bearings and is not recommended as a raceway for linear ball bearings.
- Case-hardened 1060 carbon steel linear shafting
- RC60 Plus™ surface hardness — 60+ HRC
- Class L diameter tolerance
- 8–12 RMS surface finish
- Solid round and pre-drilled shaft options
- Available in inch and metric sizes
- NIL — inch solid linear shafts
- NIPDL — inch pre-drilled linear shafts
- NIM — metric solid linear shafts
- NIPDM — metric pre-drilled linear shafts
- Compatible with Simplicity® FrelonGOLD® plain bearings and pillow blocks
- Suitable for linear ball bearings using certified RC60 Plus™ shafting
- Suitable for roller bearings designed to run on round shaft
- Custom lengths, end tapping, and hole spacing available through Configure & Quote
- For corrosive environments, consider case-hardened stainless steel or ceramic-coated aluminum shafting
Frequently Asked Questions
What is a carbon steel linear shaft?
Why is 1060 carbon steel used for linear shafting?
How hard are PBC Linear carbon steel shafts?
What is Class L linear shafting?
What surface finish does carbon steel linear shafting have?
Can carbon steel shafts be used with linear ball bearings?
Can carbon steel shafts be used with Simplicity plain bearings?
Should carbon steel linear shafts be used in wet or corrosive environments?
What is the difference between solid and pre-drilled linear shafts?
Can carbon steel linear shafts be ordered in custom lengths?
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.

