Pre-Drilled Linear Shaft - Carbon Steel - NIPDM16-0300-SL Diameter: 16mm Length: 300mm

Pre-Drilled Linear Shaft of 1060 Carbon Steel with a 16mm diameter and 300mm length, rated Class L for top-tier precision tolerance and standards compliance, and featuring Simplicity® RC 60 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for Simplicity® self-lubricating plain bearings, linear ball bearings, and roller bearing pillow blocks.

  • Simplicity® RC 60 Plus Case Hardened™ Steel Shafting
  • Holes are 150mm apart and start 75mm from the end
  • Not Tapped - Click Configure CAD & Quote below for tapping and custom lengths
  • Length tolerance: +/- 0.8mm
$61.53
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.06 lbs0 in11.81 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link