Drilled Linear Shaft of Carbon Steel - NIPDL24-018.000-SL Diameter: 1 1/2" Class L Length: 18"

Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1.5" diameter and 18" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 8 inch spacing beginning 4 inches from the end. Click "Configure and Quote" below to order custom lengths and end-tapping. Use with roller bearing pillow blocks or self-lubricating Simplicity® plain linear bearings or linear ball bearings.

  • Holes are spaced 8" apart and start 4" from the end
  • Length tolerance: +/- 0.06"
$119.48
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
9.2 lbs0 in18 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link