Linear Shaft - Pre-Drilled Steel NIPDL10-012.000-SL Diameter: 5/8″ Length: 12″

Pre-drilled linear shaft of 1060 carbon steel, 5/8" diameter, 12" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 4" apart, starting 2" from one end. Its hardened surface supports roller bearing pillow blocks, self-lubricating Simplicity® plain linear bearings, and linear ball bearings. The shaft ends are not tapped, meaning they do not contain internal threads for mounting bolts or other threaded fasteners. Length tolerance means the finished shaft may vary by up to +/- 0.03" from the ordered length, regardless of the length ordered. Use the Custom button to request tapped ends or non-standard lengths.

  • Pre-drilled 1060 carbon steel linear shaft
  • Made in the USA from RC 60 Plus™ case-hardened steel
  • Holes are spaced 4" apart and start 2" from one end
  • Length tolerance: +/- 0.03"
  • Class L precision tolerance and standards compliance
  • Compatible with roller pillow blocks, plain linear bearings, and linear ball bearings
  • Shaft ends are not tapped
  • Tapping adds internal threads to the shaft ends for threaded fasteners
  • Custom lengths, tapped ends available through the Custom button

Available Lengths:

$53.36
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.07 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased