Linear Shaft - Pre-Drilled Steel NIPDL08-012.000-SL Diameter: 1/2″ Length: 12″

Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1/2" diameter and 12" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 4 inch spacing beginning 2 inches from the end. Click "Configure and Quote" below to order custom lengths and end-tapping. Use with roller bearing pillow blocks or self-lubricating Simplicity® plain linear bearings or linear ball bearings.

  • Holes are spaced 4" apart and start 2" from the end
  • Length tolerance: +/- 0.03"
  • Pre-drilled 1060 carbon steel linear shaft
  • Made in the USA from RC 60 Plus™ case-hardened steel
  • Class L precision tolerance and standards compliance
  • Compatible with roller pillow blocks, plain linear bearings, and linear ball bearings
  • Shaft ends are not tapped
  • Tapping adds internal threads to the shaft ends for threaded fasteners
  • Custom lengths, tapped ends available through the Custom button

Available Lengths:

3D Models

TypeFileFormatLink
cadNIPDL08-012.x_tSolidWorks >=2006Download
$52.79
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.68 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased