Linear Shaft of Carbon Steel - NIL24-036.000-SL Class L Diameter: 1 1/2″ Length: 36″

Linear shaft of 1060 carbon steel with 1.5" diameter and 36" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally threaded hole at either end for accepting a screw or bolt. Use the “Configure Custom Features” button below to request end tapping, custom lengths or other shaft modifications. The hardened, optimized running surface is suitable for roller bearing pillow blocks, linear ball bearings, and self-lubricating Simplicity® plain linear bearings.

  • 1060 carbon steel round linear shaft, solid and undrilled
  • 1.5" diameter and 36" length
  • Not tapped, meaning there is no internally threaded hole at either shaft end
  • RC 60 Plus™ case-hardened running surface
  • Class L diameter tolerance for controlled bearing fit
  • Compatible with roller pillow blocks, linear ball bearings, and plain linear bearings
  • Made in the USA by PBC Linear®
  • Length tolerance: ±0.06"
  • Request custom lengths, end tapping, other modifications with the Custom button

    Available Lengths:

    3D Models

    TypeFileFormatLink
    3dNIL24-036.htmlhtmlView
    cadNIL24-036.stepSTEP AP214Download
    $167.40
    This quantity could qualify for bulk pricing.
    Configure Custom Features

    Max Available Length: 180 in

    Dimensions
    Videos
    Resources

    Product Dimensions

    Approx. Weightwidthlengthheight
    18.4 lbs1.5 in36 in1.5 in
    Motion Control in Washdown Applications
    Motion Control in Washdown Applications

    3D Models

    STEP AP214
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Linear Shafting
    datasheetOpen Link
    Custom Machining Options for Shafts
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    RST Catalog - Linear Bearings and Shafting
    catalogOpen Link

    News & Blogs

    Flexibility in Linear Motion helps Customers Choose the Perfect Profile
    blogOpen Link
    Parallel Shaft Alignment Using Simplicity Linear Bearings
    blogOpen Link
    Welding and Automotive Manufacturing
    blogOpen Link
    Simplicity 60 PLUS Shafting Benefits
    blogOpen Link
    White Paper: An Open Comparison of Hardened Steel Shafting
    blogOpen Link

    Customers also purchased