Low Support Rail of Carbon Steel for a 40mm Shaft LSRM40-1000-SL Length: 1000mm

Low profile carbon steel support rail for a 40mm shaft, 1000mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of +0", -1/8".

Part Number LSRM40-1000-SL
Diameter 40mm
Material 1060 CS Steel
Length 1000mm
Pre-Drilled
Type Specified Length
$0.00
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
2.15 lbs1.57 in39.37 in2.2 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link