Low Support Rail of Carbon Steel for a 25mm Shaft LSRM25PD-1000-SL Length: 1000mm Pre-Drilled
Pre-drilled low profile carbon steel support rail for a 25mm shaft, 1000mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of +0", -1/8".
| Part Number | LSRM25PD-1000-SL |
|---|---|
| Diameter | 25mm |
| Material | 1060 CS Steel |
| Length | 1000mm |
| Pre-Drilled | Yes |
| Type | Specified Length |

