Low Support Rail of Carbon Steel for a 20mm Shaft - LSRM20PD-0300-SL Length: 300mm Pre-Drilled
Pre-drilled low profile carbon steel support rail for a 20mm shaft, 300mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of +0″, -1/8″.
Part Number | LSRM20PD-0300-SL |
---|---|
Diameter | 20mm |
Material | 1060 CS Steel |
Length | 300mm |
Pre-Drilled | Yes |
Type | Specified Length |