Low Support Rail of Carbon Steel for a 12mm Shaft LSRM12-0360-SL Length: 360mm
Low profile carbon steel support rail for a 12mm shaft, 360mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of +0″, -1/8″.
Part Number | LSRM12-0360-SL |
---|---|
Diameter | 12mm |
Material | 1060 CS Steel |
Length | 360mm |
Pre-Drilled | |
Type | Specified Length |