Low Support Rail for 2" Shafts - Carbon Steel - LSR32PD-016.000-SL Length: 16" Pre-Drilled

Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 18"

  • Linear Support Rail Length: 16" Pre-Drilled with industry standard hole spacing
  • Low Profile: 40% lower than other support rails
  • AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
  • Supports a Linear Shaft of Diameter: 2"
  • Consult Configuration CAD & Quote below to order custom lengths
$62.00
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.32 lbs2 in16 in2.75 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link