Low Profile Support Rail for 1/2″ Shafts - LSR08PD-024.000-SL Carbon Steel Length: 24″ Pre-Drilled

Pre-Drilled Low Profile Support Rail of 24″ length, made for 1/2″ diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote for custom lengths.
  • Pre-drilled according to industry standard hole spacing
  • AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
  • Consult Configuration CAD and Quote below for custom lengths

3D Models

TypeFileFormatLink
3dLSR08PD-024.htmlhtmlView
cadLSR08PD-024.x_tSolidWorks >=2006Download
$38.02
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.25 lbs0 in24 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link