Linear Ball Bearing – Round Flanged Center Mount IPFC32G 2″ ID

This is the double-length Inch version of the linear ball bearing with a round flange at the center. Designed for shaft diameter 2", the center-mounted flange configuration provides balanced support and high resistance to moment loading.

  • Nominal ID: 2"
  • Nominal OD: 3"
  • Shaft Diameter: 2"
  • Max Static Load: 3,574 lb (15,898 N)
  • Max Dynamic Load: 1,367 lb (6,081 N)
  • Temperature Rating: -20°C to 80°C (-4°F to 176°F)
  • Case Material: Steel shell (stainless steel available)
  • Retainer: Molded polymer, recirculating hardened steel balls
  • Seals: Standard double seals included
  • Max Speed: Up to 8 m/s (315 in/s)
$306.48
Videos
Resources
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link