Floating Double Roller Pillow Block Bearing F-DPB-32-OPN-S for 2″ Shaft Diameter

Floating Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft with an open bearing style. Features scrapers on each end and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are double sized as if they were two SPBs fused together. 

  • Use this floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Scraper mounted to each end made of spring-tempered beryllium copper
  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set
  • Order two replacement kits for the 2 sets of this product's opposing bearings
$889.69
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
5.5 lbs6.25 in4.75 in3.58 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Roller Pillow Block Catalog
catalogOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased