Floating Double Roller Bearing Pillow Block F-DPB-24-OPN-S for 1.5″ Shaft Diameter

Floating Version of the Double Roller Bearing Pillow Block (DPB-24) designed for a 1.5" diameter shaft. Features copper scrapers on each end, an open bearing style, and two sets of three opposing roller bearings, all while maintaining the standard size profile of a Single Roller Pillow Block (SPB), hence the designation "Double." In contrast, the Twin Roller Pillow Block (TWN) also incorporates two sets of three opposing roller bearings but comes in a double size, effectively resembling two SPBs fused together.

  • Use this floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Scraper mounted to each end made of spring-tempered beryllium copper 
  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set
  • Order two replacement kits for the 2 sets of this product's opposing bearings

3D Models

TypeFileFormatLink
3dF-DPB-24-OPN-S.htmlhtmlView
cadF-DPB-24-OPN-S.stepSTEP AP214Download
$586.93
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
3 lbs4.88 in3.9 in2.96 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

html
3dView
STEP AP214
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link