Double Roller Pillow Block Bearing DPB-48-OPN for a 3″ Shaft

Double Roller Bearing Pillow Block (DPB) for a 3" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are larger, resembling two SPBs fused together.

  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • Use a floating "F" part number for each opposing block on parallel shafts. F-DPB pillow blocks offer flexibility to acccomodate imperfect alignments
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • Replacement kits of the FUBK Series offer one new roller for each of the 3 rollers in a set
  • Order two replacement kits to cover the 2 sets of opposing bearings for this product

3D Models

TypeFileFormatLink
3dDPB-48-OPN.htmlhtmlView
cadDPB-48-OPN.x_tSolidWorks >=2006Download
$1,398.46
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
20 lbs8.38 in7.25 in5.7 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased