Double Roller Pillow Block Bearing DPB-24-OPN-SCP for a 1.50″ Shaft, Scrapers, Chrome Plated

Chrome plated Double Roller Pillow Block Bearing (DPB), with scrapers on each end, for a 1.5" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are double sized as if they were two SPBs fused together. 

  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • Use a floating "F" part number for each opposing block on parallel shafts. F-DPB pillow blocks offer flexibility to acccomodate imperfect alignments
  • Scraper mounted to each end made of spring-tempered beryllium copper
  • No lubrication port (for this, see product number DPB-24-OPN-STG)
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • Replacement kits of the FUBK Series offer one new roller for each of the 3 rollers in a set
  • Order two replacement kits to cover the 2 sets of opposing bearings for this product
$1,048.44
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1 lbs0 in0 in0 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased