Double Roller Pillow Block Bearing DPB-20-OPN-TG 1.25″ ID - Lubrication Port

Double Roller Bearing Pillow Block (DPB), matching a 1.25" diameter shaft, with a top grease lubrication port.  Features two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are twice the size as if they were two SPBs fused together. 

  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • Use a floating "F" part number for each opposing block on parallel shafts. F-DPB pillow blocks offer flexibility to acccomodate imperfect alignments
  • No Scrapers on each end (buy part number -STG for these)
  • Top Grease Lubrication Port
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • Replacement kits of the FUBK Series offer one new roller for each of the 3 rollers in a set
  • Order two replacement kits to cover the 2 sets of opposing bearings for this product

3D Models

TypeFileFormatLink
3dDPB-20-OPN-TG.htmlhtmlView
cadDPB-20-OPN-TG.x_tSolidWorks >=2006Download
$445.09
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
2.3 lbs4 in3.57 in2.65 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link