Ball Screw Linear Actuator w/ NEMA 8 Motor, Cylindrical Nut 6mmx1mmx250mm BSR0601ATXR-0250-CSN-080-NNN-N
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 250mm length. This is an extension of our compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality standards, including a cylindrical-style nut and NEMA 08 motor compatibility.
- Extended length metric ball screw motor.
- Diameter: 6mm; Lead: 1mm; Length: 250mm.
- Compatible with NEMA 08 motor.
- Cylindrical-style nut minimizes assembly footprint.
- Capable of handling static axial loads up to 2.144 kN.
- Standard (no preload) available, with a preload option for enhanced accuracy.
- Various machined journals and end support options.
- Available fully assembled or in component form.
- Offers customization to meet specific requirements.
