Linear Support Rail for 12mm Shafts - Aluminum SRM12-0360-SL Length 360mm

Solid Linear Support Rail of 360mm length, made to hold a 12mm diameter linear shaft that uses open style bearings. Crafted of cold stamped aluminum, this rail is undrilled but matching pre-drilled variants have PD part numbers. Shafts are sold separately.

  • Not Drilled - Choose the PD part numbers for Pre-Drilled variants
  • Support Rail only - Linear shafts sold separately
  • Cold Stamp manufactured in the PBC Linear® factory in Roscoe, IL USA
  • Use Open Linear Bearings on shafts fused with these support rails

Available Lengths:

$37.81
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.68 lbs1.69 in14.17 in1.34 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link