Support Rail for 12mm Linear Shafts - Aluminum SRM12-0600-SL Length: 600mm

Solid Linear Support Rail of 600mm length, made to hold a 12mm diameter linear shaft that uses open style bearings. Crafted of cold stamped aluminum, this rail is undrilled but matching pre-drilled variants have PD part numbers. Shafts are sold separately.

  • Not Drilled - Choose the PD part numbers for Pre-Drilled variants
  • Support Rail only - Linear shafts sold separately
  • Cold Stamp manufactured in the PBC Linear® factory in Roscoe, IL USA
  • Use Open Linear Bearings on shafts fused with these support rails

Available Lengths:

$63.01
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.13 lbs1.69 in23.62 in1.34 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link