Linear Shaft - 1060 Carbon Steel - NIM20-0150-SL Diameter: 20mm Length: 150mm

Linear Shaft of hardened carbon steel, 20mm diameter, 150mm length, made in the USA by PBC Linear® as Simplicity® 60 Plus steel. Featuring an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings, roller bearing pillow blocks, and guide carriages. Solid, not pre-drilled.

  • Neither drilled nor tapped - pre-drilled shafts are NIPDM (metric) or NIPDL (inch)
  • Order custom lengths, tapping and hole spacing via "Configure and Quote" below
  • Faster break-in, better Frelon® liner transfer for plain bearing efficiency
  • Longest life, minimal downtime/maintenance
  • Joinable for longer lengths
  • Length tolerance: +/- 0.8 mm

Available Lengths:

$10.74
Configure Custom Length

Max Length: 180 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.83 lbs0 in5.91 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased