Linear Shaft of Carbon Steel - NIL48-036.000-SL Class L Diameter: 3″ Length: 36″

Linear shaft of 1060 carbon steel with 3" diameter and 36" length, solid and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally threaded hole at either end for accepting a screw or bolt. Use the “Configure Custom Features” button below to request end tapping, custom lengths or other shaft modifications. The hardened, optimized running surface is suitable for roller bearing pillow blocks, linear ball bearings, and self-lubricating Simplicity® plain linear bearings.

  • 1060 carbon steel linear shaft
  • 3" diameter and 36" length
  • Solid, undrilled shaft
  • Not tapped, meaning there is no internally threaded hole at either shaft end
  • RC 60 Plus™ case-hardened running surface
  • Class L diameter tolerance for controlled bearing fit
  • Compatible with roller pillow blocks, linear ball bearings, and plain linear bearings
  • Made in the USA by PBC Linear®
  • Length tolerance: ±0.125"
  • Request custom lengths, end tapping, other modifications with the Custom button

Available Lengths:

3D Models

TypeFileFormatLink
cadNIL48-036.x_tSolidWorks >=2006Download
$761.81
This quantity could qualify for bulk pricing.
Configure Custom Features

Max Available Length: 180 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
73.55 lbs3 in36 in3 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased