Linear Shaft of Carbon Steel - NIL08-006.000-SL Class L Diameter: 1/2" Length: 6"
Linear Shaft made of 1060 Carbon Steel with a 1/2" diameter and 6" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote" below to order this and/or custom lengths. Use with roller bearing pillow blocks or self-lubricating Simplicity® plain linear bearings or linear ball bearings.
Length tolerance:
- 3/16" – 1-1/4" shaft = +/- 0.030"
- 1-3/8" – 2" shaft = +/- 0.060"
- 2-1/2" – 4" shaft = +/- 0.125"
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | NIL08-006.x_t | SolidWorks >=2006 | Download |