Linear Shaft of Carbon Steel - NIL04-012.000-SL Class L Diameter: 1/4" Length: 12"

Linear Shaft made of 1060 Carbon Steel with a 1/4" diameter and 12" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote" below to order this and/or custom lengths. Use with roller bearing pillow blocks or self-lubricating Simplicity® plain linear bearings or linear ball bearings.

Length tolerance:

  • 3/16" – 1-1/4" shaft = +/- 0.030"
  • 1-3/8" – 2" shaft = +/- 0.060"
  • 2-1/2" – 4" shaft = +/- 0.125"

3D Models

TypeFileFormatLink
3dNIL04-012.htmlhtmlView
cadNIL04-012.dxfDXFDownload
cadNIL04-012.x_tSolidWorks >=2006Download
$9.00
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.17 lbs0.25 in12 in0.25 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

DXF
cadDownload
SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link