Double Roller Pillow Block MDPB-25-OPN for a 25mm Shaft

Double Roller Bearing Pillow Block (MDPB-25) for a 25mm diameter shaft in an open bearing style with two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are double sized as if they were two SPBs fused together. 

  • Use a floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and 1 top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set
  • Order two replacement kits for the 2 sets of this product's opposing bearings

3D Models

TypeFileFormatLink
3dMDPB-25-OPN.htmlhtmlView
cadMDPB-25-OPN.x_tSolidWorks >=2006Download
$335.17
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.2 lbs3.25 in2.63 in1.94 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Roller Pillow Block Catalog
catalogOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased