Double Roller Pillow Block MDPB-20-OPN for a 20mm Shaft

Double Roller Bearing Pillow Block (MDPB-20) in an open bearing style for a 20mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term ″Double.″ By contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are double sized as if they were two SPBs fused together. 

  • Use a floating ″F″ part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set
  • Order two replacement kits for the 2 sets of this product's opposing bearings

3D Models

TypeFileFormatLink
3dMDPB-20-OPN.htmlhtmlView
cadMDPB-20-OPN.x_tSolidWorks >=2006Download
$269.77
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.8 lbs2.75 in2.63 in1.56 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link