Low Support Rail of Carbon Steel for a 3″ Shaft - LSR48PD-024.000-SL Length: 24″ Pre-Drilled
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 3" Diameter. Linear rail length is 24"
- Linear Support Rail Length: 24" Pre-Drilled with industry standard hole spacing
- Low Profile: 40% lower than other support rails
- AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
- Supports a Linear Shaft of Diameter: 3"
- Consult Configuration CAD & Quote below to order custom lengths
| Part Number | LSR48PD-024-000-SL |
|---|---|
| Diameter | 3" |
| Material | 1060 CS Carbon Steel |
|
Length |
24" |
| Pre-Drilled | Yes |
| Type |

