Low Profile Support Rail for 1″ Shafts - LSR16PD-012.000-SL Carbon Steel Length: 12″ Pre-Drilled

Pre-Drilled Low Profile Support Rail of 12″ length, made for 1″ diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote for custom lengths.

  • Pre-drilled according to industry standard hole spacing
  • AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
  • Consult Configuration CAD and Quote below for custom lengths
$24.89
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.39 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link