Low Profile Support Rail for 3/4" Shafts - LSR12PD-036.000-SL Carbon Steel Length: 36" Pre-Drilled

Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 3/4" Diameter. Linear rail length is 36"

  • Linear Support Rail Length: 36" Pre-Drilled with industry standard hole spacing
  • Low Profile: 40% lower than other support rails
  • AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
  • Supports a Linear Shaft of Diameter: 3/4"
  • Consult Configuration CAD & Quote below for custom lengths
$67.92
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.65 lbs0 in36 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link