Support Rail for 1/2″ Linear Shafts SR08PD-012.000-SL Carbon Steel Length: 12″ Pre-Drilled

Pre-Drilled Low Profile Linear Support Rail of 12″ length, made for 1/2″ diameter linear shafts sold separately. A support rail is a linear rail on top of which shafts can handle heavy loads without sagging or binding. This solid aluminum rail, made in the USA with advanced cold stamp manufacturing, pairs with shafts on which run open-shelled linear bearings or roller bearing pillow blocks.

  • Linear Rail Only - Linear Shafts Sold Separately
  • Pre-drilled according to industry standard hole spacing
  • Consult Configuration CAD & Quote below for custom lengths

3D Models

TypeFileFormatLink
3dLSR08PD-012.htmlhtmlView
cadLSR08PD-012.stepSTEP AP214Download
$19.01
Configure Custom Length

Max Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.13 lbs0.5 in12 in0.81 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link