Linear Ball Bearing – Square Flanged IPK16G 1″ ID

Linear ball bearing 1" ID square-flanged, end mount, standard size, featuring a heat-treated alloy steel shell for durability. The square flange provides secure four-bolt mounting and straightforward alignment with machine frames and mounting surfaces. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support smooth, quiet, high-speed operation. Linear ball bearings excel in cantilevered applications because their rolling-element design handles overhung loads and offset drive forces without being constrained by the restrictive 2:1 binding rule that applies to plain bearings. Standard double seals provide added protection at no extra cost.

  • Nominal ID: 1"
  • Nominal OD: 1.563"
  • Shaft Diameter: 1"
  • Max Static Load: 353 lb (1,570 N)
  • Max Dynamic Load: 220 lb (979 N)
  • Temperature Rating: -20°C to 80°C (-4°F to 176°F)
  • Case Material: Steel shell (stainless steel available)
  • Retainer: Molded polymer, recirculating hardened steel balls
  • Seals: Standard double seals included
  • Max Speed: Up to 8 m/s (315 in/s)
  • Interchangeable with industry-standard and Simplicity® plain bearings
  • Low coefficient of friction supports smooth, high-speed linear motion
  • Heat-treated alloy steel shell provides strength and durability
  • Stainless steel shell available
  • Molded polymer resin retainer helps reduce operating noise
  • Recirculating hardened steel balls provide smooth, responsive linear travel
  • Standard double seals included at no additional cost
  • Excels in cantilevered applications with overhung loads or offset drive forces
  • Not constrained by the restrictive 2:1 binding rule that applies to plain bearings

3D Models

TypeFileFormatLink
cadIPK16G.stepSTEP AP214Download
cadIPK16G.x_tSolidWorks >=2006Download
$45.71
Configure Custom Features
Videos
Resources
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link