Double Roller Pillow Block Bearing DPB-24-OPN 1.5″ ID

Double Roller Bearing Pillow Block (DPB) for a 1.5" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the open bearing style standard size profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are larger, resembling two SPBs fused together.

  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • Use a floating "F" part number for each opposing block on parallel shafts. F-DPB pillow blocks offer flexibility to acccomodate imperfect alignments
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • Replacement kits of the FUBK Series offer one new roller for each of the 3 rollers in a set
  • Order two replacement kits to cover the 2 sets of opposing bearings for this product

3D Models

TypeFileFormatLink
3dDPB-24-OPN.htmlhtmlView
cadDPB-24-OPN.stepSTEP AP214Download
$475.69
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
3 lbs4.75 in3.75 in2.96 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased